
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SHB12-500SLCXB
Clear PVC cover molded around connector;Patented Keyhole or Shark Bite™ mounting hole feature provides 10 times the surface contact on the stud over traditional connectors;Eliminates connector wobble when installing connectors.;Fabricated from 6061-T6 aluminum alloy.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Quick Disconnect
Catalog Number
SHB12-500SLCXB
Type
SH-C/SHB-C
Length
10 in
Width
3 in
Conductor Range
500 Kcmil - #10 AWG