HUBBELL
CMC_PPHID-264367
CMC_PPHID-264367

SSBC350-5SI Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SSBC350-5SI

Rubber Insulated Secondary Connectors, Standard spacing, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.;Supplied with aluminum set-screws.;Includes silicone grease and CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

  • Includes silicone grease and CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.

Product details

General

Catalog Number

SSBC350-5SI

Material

Aluminum Alloy, 6061-T6

UPC

192663110209

Dimensions

Dimensions

5.93 in x 4.06 in x 2.46 in

Height

2.46 in

Length

5.93 in

Width

4.06 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

5

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

Yes