HUBBELL
5-Cond Dual Rated #12-500, DB, Submersible, Std-Port Spacing
Image of SSBC500-5S 5-Cond Dual Rated #12-500, DB, Submersible, Std-Port Spacing
Image of SSBC500-5S 5-Cond Dual Rated #12-500, DB, Submersible, Std-Port Spacing

5-Cond Dual Rated #12-500, DB, Submersible, Std-Port Spacing

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SSBC500-5S

Designed for Direct Burial, 5 Conductor, #12 to 500kcmil, Dual rated for Aluminum or Copper conductors

Submersible rated and suitable for Direct Burial, Dual Rated Al/Cu. 5-Conductor, Single Sided, 12 AWG-500 kcmil, Wide-port spacing (50% more room for cable training). EPDM rubber encapsulation.

  • Listed to UL486A/B, UL486D
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • High quality EPDM rubber encapsulation.
  • Made in the USA

General

Application

Underground Network

Catalog Number

SSBC500-5S

Material

Aluminum Alloy, 6061-T6

Product Family

SSBC500 Series Submersible Secondary Connector

Product Type

Secondary Tap Connectors

Dimensions

Depth

4.41 in

Dimensions

7.06 in x 7.06 in x 3.20 in

Height

3.2 in

Length

7.06 in

Width

7.06 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

5