CMC_PPHID-264367_SSBC
CMC_PPHID-264367_SSBC

SSBC750-3I Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

SSBC750-3I

Rubber Insulated Secondary Connectors, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.;Fully tested to ANSI 119.4 for Class ‘A’ connectors.;Supplied with aluminum set-screws.;Includes silicone CO-OX oxide inhibitor and silicon grease.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

A torque wrnch should be used to ensure the proper torque achieved.

Product details

General

Material
Aluminum Alloy, 6061-T6
UPC
192663110889

Dimensions

Dimensions
4.57 in x 5.42 in x 3.065 in
Height
3.065 in
Length
4.57 in
Width
5.42 in

Electrical Ratings

Voltage Rating
600 V

Conductor Related

Number of Conductors
3

Certifications And Compliance

Certification - CSA Approved
No
Certification - UL Recognized
No
RUS Listed Reference
Yes