HUBBELL
ZS8-350SLI
ZS8-350SLI

Space-saver stud-mount transformer connectors

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

ZS8-500ASLI

Space-saver stud-mount transformer connectors, Dual-Rated for Aluminum or Copper Conductors

Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole;Each unit individually wrapped and labeled ease of identification and cleanliness;For installation, CMC® recommends the use of an insulated Allen wrench;A torque wrnch should be used to ensure the proper torque is achieved;Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws;105°C Rated clear plastisol cover available;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole
  • Each unit individually wrapped and labeled ease of identification and cleanliness
  • For installation, CMC® recommends the use of an insulated Allen wrench
  • A torque wrnch should be used to ensure the proper torque is achieved
  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set screws
  • 105°C Rated clear plastisol cover available
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

Product details

General

Series

ZLC

Type

ZS

Dimensions

Dimensions

6.25 in x 2.38 in x 2.88 in

Height

2.88 in

Length

6.25 in

Width

2.38 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

8

Resources and downloads