
Brand: Connector Mfg. Co. (CMC)
Catalog ID: UC60SL
Terminal pads are supplied assembled with 3/8” diameter hex head cap screws and captive Belleville washer.;Pads include interlocking feature with terminal lugs to prevent twisting. Allows field attachments of lugs to be made without removing hardware assemblies.;Meet the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
Catalog Number
UC60SL
Material
Aluminum
Height
3.31 in
Width
10.31 in
Voltage Rating
600 V