HUBBELL
YAK29A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAK29A2G2 YAK29A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK29A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK29A2G2

Cast Al Straight Stacking Lug, 2-NEMA Holes, 250 kcmil, 0.56" Hole Dia.

  • Cast Al Straight Stacking Lug
  • 2-NEMA Holes
  • 250 kcmil

General

Catalog Number

YAK29A2G2

Connector Type

Terminal

Die Index

299;705

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810186954

UPC 14 Digit GTIN

00781810186954

Dimensions

Dimension - B Length inch

1.91 in

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

174 mm

Dimension - Length Overall inch

6.84 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.11 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

250 kcmil

Conductor - AL Str Size Range

250 kcmil

Conductor - Copper Str Size

250 kcmil

Conductor - Copper Str Size Range

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

16

Minimum Pack Quantity

1

Pallet Quantity

1