text.skipToContent text.skipToNavigation

YAS26R2NTN

by Burndy 

Catalog ID: YAS26R2NTN

Aluminum Stacking Terminal - Straight lug, 2/0 AWG Al, Cu 2/0 AWG ACSR, Gray, Tin Plating

Product Details

General

Color Code Gray
Connector Type Terminal
Die Index 249;840;CSA24
Feature - Barrel Style Chamfered
Material Aluminum Alloy
Physical Attribute - Number of Holes 2
Plated Y
Plating Type Tin - Electro Plated
Trade Name HYLUG™
UPC 781810144619
UPC 12 Digit 7818101446199

Dimensions

Dimension - B Length inch 1.47 in
Dimension - D inch 3.8 in
Dimension - Hole Size inch 0.56 in
Dimension - Inside Diameter inch 0.47 in
Dimension - L Length Overall mm 148 mm
Dimension - Length Overall inch 5.83 in
Dimension - N inch 0.63 in
Dimension - Outside Diameter inch 0.91 in
Dimension - Pad Width inch 1.24 in
Dimension - Strip Length inch 1-19/32 in
Dimension - Z inch 1.38 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - ACSR Str Size 2/0 (6/1) Quail AWG
Conductor - ACSR Str Size Range 2/0 (6/1) Quail AWG
Conductor - AL Str Size 2/0 AWG
Conductor - AL Str Size Range 2/0 AWG
Conductor - Copper Str Size 2/0 AWG
Conductor - Copper Str Size Range 2/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 20

Resources/Downloads

Customer Notices

Sales Drawings