HUBBELL
YAS361R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS361R2N YAS361R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAS361R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAS361R2N

Straight Stacking Lug, Al Tubing, 2-NEMA Holes, 500 Al/Cu, 477 ACSR, Pink, 0.56" Hole Dia.

  • Straight Stacking Lug
  • Al Tubing
  • 2-NEMA Holes
  • 500 Al/Cu, 477 ACSR

General

Catalog Number

YAS361R2N

Color Code

Pink

Connector Type

Terminal

Die Index

608;722;K-1-5/16;CSA28

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810052006

UPC 14 Digit GTIN

00781810052006

Dimensions

Dimension - B Length inch

2.46 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

192 mm

Dimension - Length Overall inch

7.55 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

1.68 in

Dimension - Strip Length inch

2-19/32 in

Dimension - Z (inch)

1.98 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

477.0 (18/1) Pelican kcmil

Conductor - ACSR Str Size Range

477.0 (18/1) Pelican kcmil

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Minimum Pack Quantity

5

Pallet Quantity

1800