text.skipToContent text.skipToNavigation

YFMR28

by Burndy 

Catalog ID: YFMR28

For Use with MOLIMITER™Assembly.

Product Details

General

Connector Type Limiter
Plated Y
Plating Type Tin - Hot Dipped
Trade Name MOLIMITER™
UPC 781810262337
UPC 12 Digit 7818102623377

Dimensions

Dimension - B Length fraction 1-7/8 in
Dimension - B Length inch 1.86 in
Dimension - Inside Diameter inch 0.55 in
Dimension - Length Overall inch 6.28 in
Dimension - Outside Diameter inch 0.83 in

Conductor Related

Conductor - Copper Str Size 4/0 AWG
Conductor - Copper Str Size Range 4/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 50

Resources/Downloads