YNM834_Image
YNM834_Image

YNM834, Copper - Compression Multiple Outlet Connector (HYCRAB)

Brand:

Burndy

Catalog ID:

YNM834

CRAB JOINT.

Product details

General

Connector Type
Tap
Feature - Barrel Style
Chamfered
Material
Copper
Plated
N
Plating Type
Unplated
Trade Name
HYCRABâ„¢
UPC
781810092422
UPC 12 Digit
7818100924222

Dimensions

Dimension - B Length fraction
2-1/2 in
Dimension - Height fraction
10-2/7 in
Dimension - Height inch
10.28 in

Conductor Related

Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
4
Minimum Pack Quantity
4
Pallet Quantity
200

Resources and downloads