Brand:
Burndy
Catalog ID:
YRB1CU1TTN
Catalog Number
Color Code
Connector Type
Die Index
Material
Plating Type
Trade Name
UPC
UPC 12 Digit
Dimension - B Length inch
Dimension - Length Overall inch
Dimension - Outside Diameter inch
Dimension - Strip Length inch
Conductor - AL Str Size A
Conductor - AL Str Size B
Conductor - Copper Str Size A
Conductor - Copper Str Size B
Certification - CSA Approved
Certification - cULus
Certification - ETL
Certification - UL Recognized
Standards - RoHS Compliance Status
UL Listed
Carton Quantity
Minimum Pack Quantity
Pallet Quantity