HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB1CU1TTN, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB1CU1TTN

Aluminum HYREDUCER™, 3.25 in L, Tin Plated, #1 (19 STR) AWG (Barrel A), #1 (19 STR) AWG (Barrel B).

Product details

General

Catalog Number

YRB1CU1TTN

Color Code

Orange; Tan

Connector Type

Reducer

Die Index

14;296

Material

Aluminum

Plating Type

Tin

Trade Name

HYREDUCER™

UPC

781810237335

UPC 12 Digit

7818102373355

Dimensions

Dimension - B Length inch

1.35 in

Dimension - Length Overall inch

3.25 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Strip Length inch

1-7/16 in

Conductor Related

Conductor - AL Str Size A

1/0 (19 STR) AWG

Conductor - AL Str Size B

1/0 (19 STR) AWG

Conductor - Copper Str Size A

1/0 (19 STR) AWG

Conductor - Copper Str Size B

1/0 (19 STR) AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800