text.skipToContent text.skipToNavigation

YRB252CTTN

by Burndy 

Catalog ID: YRB252CTTN

Copper HYREDUCER™; 2.63 in L; Tin Plated; 1/0 AWG (Barrel A); #2 AWG (STR) (Barrel B)

Product Details

General

Color Code Pink
Die Index 12;348
Material Copper
Plating Type Tin
Trade Name HYREDUCER™
UPC 781810439296
UPC 12 Digit 7818104392966

Dimensions

Dimension - B Length inch 0.98 in
Dimension - Length Overall inch 2.63 in
Dimension - Outside Diameter inch 0.51 in
Dimension - Strip Length inch 1-1/16 in

Conductor Related

Conductor - Copper Str Size A 1/0 AWG
Conductor - Copper Str Size B #2 AWG (STR)

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings