HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB2825TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB2825TW

Copper Hyreducer; 2.84 in L; Hot Tin Dipped; 4/0 (.528) (Barrel A); 1/0 (.372) (Barrel B).

Product details

General

Catalog Number

YRB2825TW

Color Code

Purple

Die Index

15

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCERâ„¢

UPC

781810192832

UPC 12 Digit

7818101928322

Dimensions

Dimension - B Length inch

1.16 in

Dimension - Length Overall inch

2.84 in

Dimension - Outside Diameter inch

0.69 in

Conductor Related

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

7200

Resources and downloads