HUBBELL
YRB2826TTN, Copper - Compression Reducer
Image of YRB2826TTN YRB2826TTN, Copper - Compression Reducer

YRB2826TTN, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB2826TTN

Copper HYREDUCERâ„¢; 2.84 in L; Tin Plated; 4/0 AWG (Barrel A); 2/0 AWG (Barrel B).

General

Catalog Number

YRB2826TTN

Material

Copper

Trade Name

HYREDUCERâ„¢

UPC

781810439340

UPC 14 Digit GTIN

00781810439340

Dimensions

Dimension - B Length inch

1.16 in

Dimension - Length Overall inch

2.84 in

Dimension - Outside Diameter inch

0.69 in

Conductor Related

Conductor - Copper Str Size A

4/0 AWG

Conductor - Copper Str Size B

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9600