text.skipToContent text.skipToNavigation

YRB28U26TW

by Burndy 

Catalog ID: YRB28U26TW

Al HYREDUCER™ Splice, 3.69" L, 4/0 (19 STR) AWG (Al/Cu)(Barrel A), 2/0 (19 STR) AWG (Al/Cu)(Barrel B), White, 298 Index, For Al to Al&Al to Cu

Product Details

General

Color Code White
Connector Type Reducer
Die Index 298
Material Aluminum
Plating Type Tin - Hot Dipped
Trade Name HYREDUCER™
UPC 781810209080
UPC 12 Digit 7818102090800

Dimensions

Dimension - B Length inch 1.53 in
Dimension - Length Overall inch 3.69 in
Dimension - Outside Diameter inch 0.85 in
Dimension - Strip Length inch 1-5/8 in

Conductor Related

Conductor - AL Str Size A 4/0 (19 STR) AWG
Conductor - AL Str Size B 2/0 (19 STR) AWG
Conductor - Copper Str Size A 4/0 (19 STR) AWG
Conductor - Copper Str Size B 2/0 (19 STR) AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings