text.skipToContent text.skipToNavigation

YRB2C2CT

by Burndy 

Catalog ID: YRB2C2CT

HYREDUCER™, 2.21 in long

Product Details

General

Color Code Brown
Die Index 10
Material Copper
Trade Name HYREDUCER™
UPC 781810367841

Dimensions

Dimension - B Length inch 0.98 in
Dimension - Length BB inch 0.98 in
Dimension - Length Overall inch 2.21 in
Dimension - Outside Diameter inch 0.42 in

Conductor Related

Conductor - Copper Str Size A 2 AWG
Conductor - Copper Str Size B 2 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 10

Resources/Downloads

Customer Notices

Sales Drawings