HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB2U2TTN, Copper HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB2U2TTN

HYREDUCER™, Tin plated, 3.25 in long.

Product details

General

Catalog Number

YRB2U2TTN

Connector Type

Reducer

Die Index

14;296

Material

Aluminum

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439388

Dimensions

Dimension - B Length inch

1.35 in

Dimension - Length Overall inch

3.25 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Strip Length inch

1-7/16 in

Conductor Related

Conductor - AL Str Size A

2 AWG

Conductor - AL Str Size B

2 AWG

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size B

2 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

14800

Resources and downloads