HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB2U3TTN, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB2U3TTN

HYREDUCER™, Tin plated, 3.25 in long.

Product details

General

Catalog Number

YRB2U3TTN

Color Code

Tan

Connector Type

Reducer

Die Index

296

Material

Aluminum

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810246825

Dimensions

Dimension - B Length fraction

1-7/20 in

Dimension - B Length inch

1.35 in

Dimension - Length Overall inch

3.25 in

Dimension - Strip Length inch

1-7/16 in

Conductor Related

Conductor - AL Str Size A

2 AWG

Conductor - AL Str Size B

3 AWG

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size B

3 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

14800