HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3126TTN, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3126TTN

HYREDUCER™, Tin plated, 3.34 in long.

Product details

General

Catalog Number

YRB3126TTN

Color Code

Red

Die Index

18;324

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439425

Dimensions

Dimension - B Length inch

1.36 in

Dimension - Length BB inch

1.36 in

Dimension - Length Overall inch

3.34 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

4440

Resources and downloads