HUBBELL
YRB3129TTN, Copper - Compression Reducer
Image of YRB3129TTN YRB3129TTN, Copper - Compression Reducer

YRB3129TTN, Copper - Compression Reducer

Brand: Burndy

Catalog ID: YRB3129TTN

HYREDUCER™, Tin plated, 3.34 in long.

  • Copper Compression Reducer Splice
  • Tin Plated

General

Catalog Number

YRB3129TTN

Color Code

Red

Die Index

18;324

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810439456

UPC 14 Digit GTIN

00781810439456

Dimensions

Dimension - B Length inch

1.36 in

Dimension - Length BB inch

1.36 in

Dimension - Length Overall inch

3.34 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

4640