HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3129TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3129TW

HYREDUCER™, Hot Tin dipped, 3.34 in long.

Product details

General

Catalog Number

YRB3129TW

Color Code

Red

Die Index

18;324

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCER™

UPC

781810297834

Dimensions

Dimension - B Length inch

1.36 in

Dimension - Length BB inch

1.36 in

Dimension - Length Overall inch

3.34 in

Dimension - Outside Diameter inch

0.88 in

Conductor Related

Conductor - Copper Str Size A

350 kcmil

Conductor - Copper Str Size B

250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

40

Minimum Pack Quantity

1

Pallet Quantity

4640

Resources and downloads