YRB34U25TW, Aluminum HYREDUCER Splice, Tin Plated
Request a Quote
Brand:
Burndy
Catalog ID:
YRB34U25TW
Prop 65 Notice
HYREDUCER™, Hot tin dipped, 6.00" long.
Product details
Resources and downloads
Product details
General
Color Code
Pink
Connector Type
Reducer
Die Index
300
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810209110
Dimensions
Dimension - B Length fraction
2-7/10 in
Dimension - B Length inch
2.70 in
Dimension - Length Overall inch
6.00 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Strip Length inch
2-13/16 in
Conductor Related
Conductor - AL Str Size A
500 kcmil
Conductor - AL Str Size B
1/0 AWG
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size B
1/0 AWG
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_YRB34U25TW_Specsheet
YRB34U25TW Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
SE211534-04_D