YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB34U30TW, Aluminum HYREDUCER Splice, Tin Plated

Brand:

Burndy

Catalog ID:

YRB34U30TW

HYREDUCER™-500/300, Hot tin dipped, 6.00" long.

Product details

General

Color Code
Pink
Connector Type
Reducer
Die Index
300
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810209141

Dimensions

Dimension - B Length fraction
2-7/10 in
Dimension - B Length inch
2.70 in
Dimension - Length Overall inch
6.00 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Strip Length inch
2-13/16 in

Conductor Related

Conductor - AL Str Size A
500 kcmil
Conductor - AL Str Size B
300 kcmil
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size B
300 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
5
Minimum Pack Quantity
1
Pallet Quantity
1200

Resources and downloads