YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB34U34TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB34U34TW

Al Hyreducer Splice, 6.00" L, 500 kcmil(Al/Cu)(Barrel A), 500 kcmil(Al/Cu)(Barrel B), Hot Tin Dipped Plating, Pink, 300 Index, For Al to Al&Al to Cu.

Product details

General

Color Code
Pink
Connector Type
Reducer
Die Index
300
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCERâ„¢
UPC
781810192740

Dimensions

Dimension - B Length fraction
2-7/10 in
Dimension - B Length inch
2.70 in
Dimension - Length Overall inch
6.00 in
Dimension - Outside Diameter inch
1.31 in
Dimension - Strip Length inch
2-13/16 in

Conductor Related

Conductor - AL Str Size A
500 kcmil
Conductor - AL Str Size B
500 kcmil
Conductor - Copper Str Size A
500 kcmil
Conductor - Copper Str Size B
500 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400

Resources and downloads

Customer Notices

Sales Drawings