HUBBELL
YRB3728TTN, Copper HYREDUCER Splice, Tin Plated
Image of YRB3728TTN YRB3728TTN, Copper HYREDUCER Splice, Tin Plated

YRB3728TTN, Copper HYREDUCER Splice, Tin Plated

Brand: Burndy

Catalog ID: YRB3728TTN

HYREDUCER™-650, Tin Plated, 4.75" long.

General

Catalog Number

YRB3728TTN

Color Code

Orange

Die Index

23

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

HYREDUCER™

UPC

781810278970

UPC 14 Digit GTIN

00781810278970

Dimensions

Dimension - B Length inch

2.06 in

Dimension - Length BB inch

2.06 in

Dimension - Length Overall inch

4.75 in

Dimension - Outside Diameter inch

1.23 in

Conductor Related

Conductor - Copper Str Size A

650 kcmil

Conductor - Copper Str Size B

4/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

1665