text.skipToContent text.skipToNavigation

YRB3734TTN

by Burndy 

Catalog ID: YRB3734TTN

HYREDUCER™-650/500, Tin Plated, 4.75 in long

Product Details

General

Color Code Orange
Die Index 23
Material Copper
Plated Y
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810276600

Dimensions

Dimension - B Length inch 2.06 in
Dimension - Length BB inch 2.06 in
Dimension - Length Overall inch 4.75 in
Dimension - Outside Diameter inch 1.23 in

Conductor Related

Conductor - Copper Str Size A 650 kcmil
Conductor - Copper Str Size B 500 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads