HUBBELL
YRBT_HYREDUCER_Photo_BW
YRBT_HYREDUCER_Photo_BW

YRB3939TW, Copper - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB3939TW

Cu Splice, 750 kcmil(Cu)(Barrel A & B), 35 kV, 4.75" L, Hot Tin Dipped Plating, Black, 24 Index, For Cu to Cu.

Product details

General

Catalog Number

YRB3939TW

Color Code

Black

Die Index

24

Material

Copper

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCERâ„¢

UPC

781810192917

Dimensions

Dimension - B Length inch

2.06 in

Dimension - Length BB inch

2.06 in

Dimension - Length Overall inch

4.75 in

Dimension - Outside Diameter inch

1.30 in

Conductor Related

Conductor - Copper Str Size A

750 kcmil

Conductor - Copper Str Size B

750 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

15

Minimum Pack Quantity

1

Pallet Quantity

2220

Resources and downloads