YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB39U39TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB39U39TW

Al Hyreducer Splice, 6.74" L, 750 kcmil(Al/Cu)(Barrel A), 750 kcmil(Al/Cu)(Barrel B), Hot Tin Dipped Plating, Yellow, 936 Index, For Al to Al&Al to Cu.

Product details

General

Color Code
Yellow
Connector Type
Reducer
Die Index
936
Material
Aluminum
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCERâ„¢
UPC
781810192771

Dimensions

Dimension - B Length fraction
2-87/100 in
Dimension - B Length inch
2.87 in
Dimension - Length Overall inch
6.74 in
Dimension - Outside Diameter inch
1.46 in
Dimension - Strip Length inch
3

Conductor Related

Conductor - AL Str Size A
750 kcmil
Conductor - AL Str Size B
750 kcmil
Conductor - Copper Str Size A
750 kcmil
Conductor - Copper Str Size B
750 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
2400

Resources and downloads