YRB4039SPTW, Copper HYREDUCER Splice
Request a Quote
Brand:
Burndy
Catalog ID:
YRB4039SPTW
Prop 65 Notice
HYREDUCER.
Product details
Resources and downloads
Product details
General
Material
Copper
Plating Type
Tin - Hot Dipped
UPC
781810247334
UPC 12 Digit
7818102473344
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
8
Minimum Pack Quantity
1
Pallet Quantity
2368
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog