text.skipToContent text.skipToNavigation

YRB4439TTN

by Burndy 

Catalog ID: YRB4439TTN

Cu HYREDUCER™, 1000 kcmil(Barrel A ), 5.86" L, Tin Plating

Product Details

General

Material Copper
Plated Y
Plating Type Tin Plated
Trade Name HYREDUCER™
UPC 781810439555

Dimensions

Dimension - B Length inch 2.50 in
Dimension - Length BB inch 2.50 in
Dimension - Length Overall inch 5.86 in
Dimension - Outside Diameter inch 1.50 in

Conductor Related

Conductor - Copper Str Size A 1000 kcmil
Conductor - Copper Str Size B 750 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings