
Brand: Burndy
Catalog ID: YRB4439TW
Catalog Number
YRB4439TW
Material
Copper
Plating Type
Tin - Hot Dipped
Trade Name
HYREDUCER™
UPC
781810329238
UPC 14 Digit GTIN
00781810329238
Dimension - B Length inch
2.50 in
Dimension - Length BB inch
2.50 in
Dimension - Length Overall inch
5.86 in
Dimension - Outside Diameter inch
1.50 in
Conductor - Copper Str Size A
1000 kcmil
Conductor - Copper Str Size B
750 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
900