HUBBELL
YRB-U_HYREDUCER_Photo_BW
YRB-U_HYREDUCER_Photo_BW

YRB44U39TW, Aluminum - Compression Reducer

Brand:

Burndy

Catalog ID:

YRB44U39TW

Al Hyreducer Splice, 6.74" L, 1000 kcmil(Al/Cu)(Barrel A), 750 kcmil(Al/Cu)(Barrel B), Hot Tin Dipped Plating, Yellow, 936 Index, For Al to Al&Al to Cu.

Product details

General

Catalog Number

YRB44U39TW

Color Code

Yellow

Connector Type

Reducer

Die Index

936

Material

Aluminum

Plating Type

Tin - Hot Dipped

Trade Name

HYREDUCERâ„¢

UPC

781810192801

Dimensions

Dimension - B Length fraction

2-87/100 in

Dimension - B Length inch

2.87 in

Dimension - Length Overall inch

6.74 in

Dimension - Outside Diameter inch

1.46 in

Conductor Related

Conductor - AL Str Size A

1000 kcmil

Conductor - AL Str Size B

750 kcmil;700 kcmil

Conductor - Copper Str Size A

1000 kcmil

Conductor - Copper Str Size B

750 kcmil;700 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5

Minimum Pack Quantity

1

Pallet Quantity

1200