YS
YS

YS25UCG1, Splice Kit - Insulated

Brand:

Burndy

Catalog ID:

YS25UCG1

URD Insulator Splice Kit, 1/0 AWG Comp, 1/0 Str Al, 1/0 AWG (6-1) ACSR, 1/0 Str Cu, 600 V.

Product details

General

Connector Type
Splice
Die Index
243;BG
Insulation
Y
Insulation Type
Diaform
Material
Aluminum
Plated
N
Plating Type
Unplated
UPC
781810187753
UPC 12 Digit
7818101877533

Dimensions

Dimension - B Length inch
0.87 in
Dimension - Length Overall inch
2 in

Conductor Related

Conductor - ACSR Str Size A
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size A Range
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size B Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size A
1/0 AWG
Conductor - AL Str Size A Range
1/0 AWG
Conductor - AL Str Size B
1/0 AWG
Conductor - AL Str Size B Range
1/0 AWG
Conductor - Copper Str Size A
1/0
Conductor - Copper Str Size A Range
1/0

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1440

Resources and downloads

Product Cross Section Image(s)

Sales Drawings