Z2634, Copper - Compression Cone (Mole)
Request a Quote
Brand:
Burndy
Catalog ID:
Z2634
Prop 65 Notice
Z CONE.
Product details
Resources and downloads
Product details
General
Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810122372
UPC 12 Digit
7818101223722
Conductor Related
Conductor - Copper Str Size
2/0 AWG
Conductor - Copper Str Size Range
2/0 AWG
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
8700
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
BURNDY_Z2634_Specsheet
Z2634 Specification Sheet
Catalogs
Full Line BURNDY Catalog