HUBBELL
ZCONE_Photo_BW
ZCONE_Photo_BW

Z2728, Copper - Compression Cone (Mole)

Brand:

Burndy

Catalog ID:

Z2728

3/0 CONE.

Product details

General

Catalog Number

Z2728

Connector Type

Cone

Material

Brass

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810135211

UPC 12 Digit

7818101352111

Conductor Related

Conductor - Copper Str Size

3/0 AWG

Conductor - Copper Str Size Range

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

96000