text.skipToContent text.skipToNavigation

Z2734

by Burndy 

Catalog ID: Z2734

Z CONE

Product Details

General

Connector Type Cone
Material Brass
Plated Y
Plating Type Tin - Electro Plated
Trade Name MOLE™
UPC 781810081785
UPC 12 Digit 7818100817855

Conductor Related

Conductor - Copper Str Size 3/0 AWG
Conductor - Copper Str Size Range 3/0 AWG

Certifications and Compliance

Certification - CSA Approved No
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 100

Resources/Downloads

Customer Notices