HUBBELL
Z2MLON-30P3
Z2MLON-30P3

Z2MLDN430, Stud Mole Assembly

Brand:

Burndy

Catalog ID:

Z2MLDN430

STUD MOLE ASSEMBLY.

Product details

General

Catalog Number

Z2MLDN430

Connector Type

Mole

Insulation

Y

Insulation Type

Diatex

Material

Mixed

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Number Of Outlets

4

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

MOLEâ„¢

UPC

781810496886

UPC 12 Digit

7818104968866

Dimensions

Dimension - B Length fraction

3-1/4 in

Dimension - B Length inch

3.25 in

Dimension - Length Overall inch

12 in

Dimension - Width fraction

3 in

Dimension - Width inch

3 in

Conductor Related

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil

Conductor - Copper Str Size Range

6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

3

Minimum Pack Quantity

3

Pallet Quantity

270