Z2MLON-30P3
Z2MLON-30P3

Z2MLDN430, Stud Mole Assembly

Brand:

Burndy

Catalog ID:

Z2MLDN430

STUD MOLE ASSEMBLY.

Product details

General

Connector Type
Mole
Insulation
Y
Insulation Type
Diatex
Material
Mixed
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Number Of Outlets
4
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810496886
UPC 12 Digit
7818104968866

Dimensions

Dimension - B Length fraction
3-1/4 in
Dimension - B Length inch
3.25 in
Dimension - Length Overall inch
12 in
Dimension - Width fraction
3 in
Dimension - Width inch
3 in

Conductor Related

Conductor - Copper Str Size
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range
6 AWG-600 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
3
Minimum Pack Quantity
3
Pallet Quantity
270

Resources and downloads