HUBBELL
ZCONE_Photo_BW
ZCONE_Photo_BW

Z3030, Copper - Compression Cone (Mole)

Brand:

Burndy

Catalog ID:

Z3030

300 CONE.

Product details

General

Catalog Number

Z3030

Connector Type

Cone

Material

Brass

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810000625

UPC 12 Digit

7818100006255

Dimensions

Dimension - Cross Flats inch

1 in

Dimension - Length Overall inch

1.5 in

Conductor Related

Conductor - Copper Str Size

300 kcmil

Conductor - Copper Str Size Range

300 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

39200