Z3444, Copper - Compression Cone (Mole)
Request a Quote
Brand:
Burndy
Catalog ID:
Z3444
Prop 65 Notice
Z CONE.
Product details
Resources and downloads
Product details
General
Connector Type
Cone
Material
Brass
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810125236
UPC 12 Digit
7818101252366
Conductor Related
Conductor - Copper Str Size
500 kcmil
Conductor - Copper Str Size Range
500 kcmil
Certifications And Compliance
Certification - CSA Approved
No
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
4500
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
Download All
Z3444 Specification Sheet
BURNDY_Z3444_Specsheet
Catalogs
Full Line BURNDY Catalog