HUBBELL
Z34NRB, Copper - Socket And Nut Assembly (Mole)
Image of Z34NRB Z34NRB, Copper - Socket And Nut Assembly (Mole)

Z34NRB, Copper - Socket And Nut Assembly (Mole)

Brand: Burndy

Catalog ID: Z34NRB

Socket & Nut Assembly, 500 kcmil, 7/8" - 14 Stud.

General

Catalog Number

Z34NRB

Connector Type

Nut

Installation Torque Recommended in-lb

700 lb-in

Insulation Type

Rubber

Material

Bronze Alloy, Leaded

Plated

Y

Plating Type

Tin - Electro Plated

UPC

781810017470

UPC 14 Digit GTIN

00781810017470

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - Cross Flats inch

1.50 in

Dimension - Length Overall inch

1.5

Dimension - Width inch

2.13 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Weight

0.74 lb

Conductor Related

Conductor - Copper Str Size

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Force Related

Installation Torque Recommended in-lb

700 lb-in

Configuration

Connector Type

Nut

Logistics

Carton Quantity

6

Minimum Pack Quantity

1

Pallet Quantity

2088