text.skipToContent text.skipToNavigation

ZM1625B

by Burndy 

Catalog ID: ZM1625B

Z MOLE

Product Details

General

Connector Type Mole
Insulation Y
Material Copper
Number Of Outlets 16
Plated Y
Plating Type Tin
Trade Name MOLE™
UPC 781810327906
UPC 12 Digit 7818103279066

Dimensions

Dimension - Height inch 4.5
Dimension - Length Overall inch 29 in
Dimension - Outside Diameter inch 1.89 in
Dimension - Pad Width inch 4.5 in
Dimension - Width inch 4.5 in

Conductor Related

Conductor - Copper Str Size 2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil;850 kcmil;900 kcmil;1000 kcmil
Conductor - Copper Str Size Range 2 AWG-1000 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings