text.skipToContent text.skipToNavigation

ZM2425

by Burndy 

Catalog ID: ZM2425

MOLE ASSY

Product Details

General

Connector Type Mole
Insulation Type Diatex
Material Mixed
Number Of Outlets 4
Plated Y
Plating Type Tin - Electro Plated
UPC 781810217528
UPC 12 Digit 7818102175288

Dimensions

Dimension - Width inch 4.5 in

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings