text.skipToContent text.skipToNavigation

ZMDN625

by Burndy 

Catalog ID: ZMDN625

STUD MOLE ASSY

Product Details

General

Connector Type Mole
Insulation Y
Insulation Type Diatex
Material Diatex
Number Of Outlets 6
UPC 781810056684
UPC 12 Digit 7818100566844

Dimensions

Dimension - B Length fraction 3-1/4 in
Dimension - B Length inch 3.25 in
Dimension - Height fraction 8-5/8 in
Dimension - Height inch 8.63 in
Dimension - Length Overall inch 22 in
Dimension - Pad Width inch 3.5 in
Dimension - Width inch 3.44 in

Conductor Related

Conductor - Copper Str Size 6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil
Conductor - Copper Str Size Range 6 AWG-600 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 3

Resources/Downloads