ZMTDN820_Image
ZMTDN820_Image

ZMTDN820, Copper - Multiple Outlet Connector (Mole)

Brand:

Burndy

Catalog ID:

ZMTDN820

MOLE ASSEMBLY.

Product details

General

Connector Type
Mole
Insulation
Y
Insulation Type
Diatex
Material
Copper
Material - Hardware
DURIUMâ„¢ Silicon Bronze
Number Of Outlets
8
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
MOLEâ„¢
UPC
781810376461
UPC 12 Digit
7818103764611

Dimensions

Dimension - Cross Flats inch
1.63 in
Dimension - Length Overall inch
19.56 in
Dimension - Pad Width inch
3.5 in

Conductor Related

Conductor - Copper Str Size
600 kcmil
Conductor - Copper Str Size Range
600 kcmil

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
3
Pallet Quantity
96

Resources and downloads