HUBBELL
HPS_ID_796034001_PRODIMAGE
HPS_ID_796034001_PRODIMAGE

Yoke Plate, Triangular

Brand:

ANDERSON

Catalog ID:

796034001

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

Delta configuration yoke plates may be used to bundle two conductors in suspension application with a single string insulator. They may also be used in deadend applications with two strings of insulators and one deadend clamp.

  • Delta Configuration Yoke Plate
  • Ultimate Strength is 60,000 lbs.
  • 13" hole spacing
  • 0.75" thickness
  • Material: Galvanized Steel

Product details

General

Catalog Number

796034001

EU RoHS Indicator

No

Material

Steel

Number of Bolt Holes

0

Series

YPD Series

Strength Rating - Ultimate

60000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252290

Dimensions

Assembly Rating (Ultimate)

0 lb

Base Hole Spacing

13 in

Diameter - Apex Hole

0.938 in

Diameter - Base Holes

1.063 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator / Conductor Hole Spacing

13 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Length - Coupling

3.438 in

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Thickness at Apex

0.75 in

Thickness at Base

0.75 in

Weight

0.412 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Pallet Quantity

90

Resources and downloads