HPS_PPHID_836408_PRODIMAGE
HPS_PPHID_836408_PRODIMAGE

Aluminum Suspension Bundling Yoke

Brand:

ANDERSON

Catalog ID:

YPW1525212BNK

Type YPW yokes are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor sizes, types of armor rod, if used, conductor spacing, ultimate strengths and existing clamp details must be given at time of ordering. YPW yokes are designed for use with AndersonTM clamps. Because YPW yokes may be furnished in a variety of sizes, conductor spacing, and ultimate strengths for both low voltage and EHV application, please contact factory for more details. Material: Yoke Plate-Aluminum Alloy, Clevis Bolt & Nut-Galvanized steel, Cotter Pin-Stainless Steel;Supplied with Clevis Bolt, Cotter Pin and Nut.

Type YPW yokes are used to vertically bundle conductors on new or rebuilt lines. Consequently, information as to conductor sizes, types of armor rod, if used, conductor spacing, ultimate strengths and existing clamp details must be given at time of ordering. YPW yokes are designed for use with AndersonTM clamps. Because YPW yokes may be furnished in a variety of sizes, conductor spacing, and ultimate strengths for both low voltage and EHV application, please contact factory for more details. Material: Yoke Plate-Aluminum Alloy, Clevis Bolt & Nut-Galvanized steel, Cotter Pin-Stainless Steel;Supplied with Clevis Bolt, Cotter Pin and Nut.

Vertically bundlge conductors on new or rebuilt lines,designed for use with Anderson clamps

Product details

General

EU RoHS Indicator
No
Material
Aluminum
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
YPW Series
Strength Rating - Ultimate
15000 lb
Strength Rating - Ultimate Body
0 lb
Type
Suspension Tangent Yokes
UPC
096359345534

Dimensions

Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
12 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
3.332 lb

Conductor Related

Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in