HUBBELL
Image of DP0405H 400 Series - 24" Residential Drain, Neutral Channel

400 Series - 24" Residential Drain, Neutral Channel

Brand: Polycast

Catalog ID: DP0405H

The Polycast 400 Series is a complete surface drainage system with a precast polyester polymer concrete trench and a tight-fitting galvanized steel grate. The durable pedestrian traffic grate is also bicycle and wheel chair resistant.DIN Class A

Through its distinguished POLYCAST® brand, Hubbell has harnessed one of its competitive strengths and offers a full line of trench drain systems to meet customer needs. Well versed in delivering the utility industry with reliable solutions for unpredictable, damaging environments, Hubbell brings that same level of expertise to the civil construction and transportation industries with a superior drain system – POLYCAST®.

  • The steel grate is bicycle and wheelchair resistant and will support limited automotive traffic
  • Inexpensive and long lasting
  • Perfect drainage system for tennis courts, swimming pools, walkways, patios, garage entrances, etc.

General

Catalog Number

DP0405H

Color

Gray

Material

Polyester Polymer Concrete

Series

400 Series

Type

Channels/400 Series

Dimensions

Dimensions

24 in x 5 in x 5 in

Height

5 in

Length

24 in

Weight

13.5 lb

Width

5 in